Catalog navigation
CAD model selection
Delivery country
Selectable products: 1
HELP_VARIABLE
Item-No.
733-366
WAGO eShop
Info DE
WAGO eShop
Info EN
Measured voltage
160 V
Rated impulse voltage
2.5 kV
Pollution degree
2
Current intensity
6 A
Pin Spacing
2.50 mm
No. of poles
6
Height
7.80 mm
Width
17.50 mm
Depth
8.90 mm
Color
lichtgrau
Comment
L = (No. of poles + 1) x Pin Spacing
Dimensions
1,1 +0,1 mm
Weight
0.980 g
eCl@ss 7.1
27-44-04-02
eCl@ss 8.1
27-44-04-02
Related Equipment
    No related equipment available
Preview - Generation
Preview
3D
2D
Footprint by Ultralibrarian

Location of catalog vendor
Select a country to see the local offices